
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
Technical datasheet
CHARACTERISTICS | |
---|---|
Tightening angle | 45 ° |
Tightening torque 1 | 200 N-m |
Tightening torque 2 | 50 N-m |
Weight | 0,664 kg |
Bearing type | GB |