
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
Technical datasheet
CHARACTERISTICS | |
---|---|
With integrated sensor ring | Avec |
Tightening torque 1 | 200 N-m |
External diameter 1 | 62 mm |
External diameter 2 | 116 mm |
NTN-SNR recommends Hazet tool | 4934-2572/12 + 4930-1 + 4930-2 + 4934-2562/6 |
Number of holes | 4 |
Weight | 1,621 kg |
Bearing type | MGB |