
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
- Screw (x5)
- Miscellaneous
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | | Bearing type | BGB |
| With integrated sensor ring | 1 |
| Width 1 | 42 mm |
| Internal diameter n°1 | 47 mm |
| Nb of poles (heavy duty/wheel/cvj) | 48 |
| External diameter 1 (wheel) | 92 mm |
| External diameter 2 (wheel) | 140 mm |
| Weight | 2,013 kg |
| Car rim number of holes | 4 |
OE Equivalents
Volkswagen3D0498607Volkswagen3D498607Volkswagen3D498607AAudi4D0498625Bentley4E0407625DAudi, Volkswagen4E0498625Audi4E0498625AAudi, Volkswagen4E0498625BVolkswagen4E0498625CVolkswagen, Audi4E0498625DAudi4F0498625AAudi4F0598625Audi4F0598625AAutomotive Compatibility
AUDI (FAW)A6L C6A6L C6 => Front,RearRight,LeftAUDI (FAW)A6L C6A6L C6 => Rear,FrontDroit,GaucheAUDI (FAW)A6L C6A6L C6 => Rear,FrontRight,LeftAudiA4A4 II12/2005 => 02/2009FrontLeft,RightAudiA4A4 II12/2005 => 02/2009FrontRight,LeftAudiA6A604/2009 => 02/2011Front,RearLeft,RightAudiA6A6 II02/2005 => 04/2006Front,RearLeft,RightAudiA6A6 III => Front,RearRight,LeftAudiA6A6 III => Rear,FrontLeft,RightAudiA6A6 III => Rear,FrontRight,LeftAudiA6A6 III10/2004 => 07/2011FrontLeft,RightAudiA6A6 III02/2005 => 02/2011Front,RearLeft,RightAudiA6A6 III02/2005 => 07/2011FrontRight,LeftAudiA8A806/2003 => 05/2005FrontLeft,RightAudiA8A806/2003 => 04/2006RearLeft,RightAudiA8 D3A8 D3 => FrontRight,LeftAudiA8A8 I09/1998 => 08/2002FrontLeft,RightAudiA8A8 I09/1998 => 08/2002FrontRight,LeftAudiA8A8 I11/1999 => 08/2002Rear,FrontLeft,RightAudiA8A8 II10/2002 => 06/2010FrontLeft,RightAudiA8A8 II10/2002 => 06/2010FrontRight,LeftAudiA8A8 II06/2003 => 06/2010Front,RearRight,LeftAudiA8A8 II05/2005 => 06/2010Rear,FrontLeft,RightAudiA8A8 II05/2005 => 06/2010Rear,FrontRight,LeftAudiR8R8 I03/2007 => 06/2015Rear,FrontRight,LeftAudiR8R8 I01/2010 => 06/2015Front,RearLeft,RightAudiR8R8 I01/2010 => 06/2015Rear,FrontLeft,RightBentleyContinentalContinental => -Right,LeftVolkswagenPHAETONPHAETON => Rear,FrontDroit,GaucheVolkswagenPHAETONPHAETON 104/2002 => 02/2016Rear,FrontRight,LeftVolkswagenPHAETONPHAETON 108/2004 => 04/2007Rear,FrontLeft,RightVolkswagenPHAETONPHAETON 105/2007 => 09/2008Front,RearLeft,RightVolkswagenPHAETONPHAETON 204/2003 => 02/2016Rear,FrontRight,LeftVolkswagenPHAETONPHAETON 210/2013 => 02/2016Front,RearLeft,RightVolkswagenPHAETONPHAETON 304/2003 => 02/2016Rear,FrontRight,LeftVolkswagenPHAETONPHAETON 310/2013 => 02/2016Front,RearLeft,Right