NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XGB 40550 S03 P
- Sensor carrier
- Nut
- Ring
Documentation
Product information
| CHARACTERISTICS | | Bearing type | XGB |
| Weight | 0,995 kg |
| Fitting position | Avant gauche |
| With integrated sensor ring | 1 |
| Tightening torque 1 | 280 N-m |
OE Equivalents
Renault40 21 020 84RMercedes4153340600Renault7701206661Renault7701208950Renault7701209838MercedesA4153340600Automotive Compatibility
MercedesCITANCITAN I => FrontRight,LeftMercedesCITANCITAN I09/2012 => FrontLeft,RightRenaultCLIO IICLIO II12/1999 => 04/2005FrontLeft,RightRenaultKangooKANGOO II => FrontLeft,RightRenaultKangooKANGOO II02/2009 => 08/2015FrontRight,LeftRenaultKangooKangoo05/2009 => 03/2013FrontLeft,RightRenaultLAGUNALAGUNA => FrontRight,LeftRenaultLAGUNALAGUNA12/2000 => 08/2007FrontLeft,RightRenaultLAGUNALAGUNA II => FrontLeft,RightRenaultLAGUNALAGUNA II => Rear,FrontLeft,RightRenaultLAGUNALAGUNA II => Rear,FrontRight,LeftRenaultLAGUNALAGUNA II12/2000 => 08/2007FrontRight,LeftRenaultMEGANE IIMEGANE II12/2005 => 06/2009FrontLeft,RightRenaultMEGANE II SaloonMEGANE II Saloon => FrontRight,LeftRenaultMeganeMEGANE III => FrontRight,LeftRenaultScenicSCENIC II12/2005 => 03/2009FrontLeft,Right