
R155.32 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | GB |
| Fitting position | Avant gauche |
| Tightening torque 1 | 250 N-m |
| External diameter 1 (wheel) | 65 mm |
| Internal diameter n°1 (wheel) | 35 mm |
| Width 1 (wheel) | 35 mm |
| Weight | 0,537 kg |
OE Equivalents
Dacia6001543344Renault7701205778Renault7701465181Renault7703090283Renault7703090404Automotive Compatibility
DaciaSOLENZASOLENZA03/2003 => 02/2005FrontLeft,RightDaciaSUPERNOVASUPERNOVA06/2000 => 02/2003FrontLeft,RightRenault111106/1982 => 04/1997FrontLeft,RightRenault111105/1987 => 06/1989Train avantDroit,GaucheRenault191906/1988 => 04/1997FrontLeft,RightRenault1919 106/1988 => 04/1997FrontLeft,RightRenault1919 2 => 04/1997FrontLeft,RightRenault19 II Chamade19 II Chamade => FrontRight,LeftRenault5505/1987 => 04/1997FrontLeft,RightRenault99 => FrontRight,LeftRenault9909/1981 => 04/1997FrontLeft,RightRenaultClioCLIO I => 04/1997FrontRight,LeftRenaultClioCLIO I => 01/1998FrontLeft,RightRenaultCLIO IICLIO II => 06/2006FrontLeft,RightRenaultCLIO IICLIO II => FrontRight,LeftRenaultClioClio => FrontRight,LeftRenaultClioClio05/1990 => 11/2012FrontLeft,RightRenaultClio - BB06/BB2R/CB06/CB2R PHASE II HatchbackClio - BB06/BB2R/CB06/CB2R PHASE II Hatchback => FrontLeft,RightRenaultClio - BB0Y/BB2Y/CB0Y/CB2Y PHASE II HatchbackClio - BB0Y/BB2Y/CB0Y/CB2Y PHASE II Hatchback => FrontLeft,RightRenaultClio - BB26/BB3E/CB26 PHASE II HatchbackClio - BB26/BB3E/CB26 PHASE II Hatchback => FrontLeft,RightRenaultClio - BB32/BB3B/BB3V/BB3W/CB32/CB3B/CB3V/CB3W PHASE II HatchbackClio - BB32/BB3B/BB3V/BB3W/CB32/CB3B/CB3V/CB3W PHASE II Hatchback => FrontLeft,RightRenaultClio Sedan - LB26/LB3E PHASE II SaloonClio Sedan - LB26/LB3E PHASE II Saloon => FrontLeft,RightRenaultClio Sedan - LB3B PHASE II SaloonClio Sedan - LB3B PHASE II Saloon => FrontLeft,RightRenaultEXPRESSEXPRESS02/1986 => 07/1991FrontLeft,RightRenaultEXPRESSEXPRESS I => 04/1997FrontLeft,RightRenaultEXPRESSEXPRESS I => 04/1997FrontRight,LeftRenaultSUPER 5SUPER 5 => 04/1997FrontLeft,RightRenaultSYMBOL THALIA THALIA SYMBOLSYMBOL THALIA THALIA SYMBOL I => 04/1997FrontLeft,RightRenaultSYMBOL THALIA THALIA SYMBOLSYMBOL THALIA THALIA SYMBOL II => 04/1997FrontLeft,RightRenaultTHALIA IIITHALIA III => FrontRight,LeftRenaultTHALIA SYMBOLTHALIA SYMBOL => FrontDroit,GaucheRenaultTHALIA SYMBOLTHALIA SYMBOL03/2001 => 08/2008FrontLeft,RightRenaultTWINGOTWINGO I => 05/2007FrontLeft,RightRenaultTwingo - C066 PHASE I HatchbackTwingo - C066 PHASE I Hatchback => Train avantDroit,GaucheRenaultTwingo - C06H PHASE I HatchbackTwingo - C06H PHASE I Hatchback => Train avantDroit,GaucheRenaultTwingo - C06Y PHASE I HatchbackTwingo - C06Y PHASE I Hatchback => Train avantDroit,Gauche