
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Bearing type | FC |
| Width 1 | 48 mm |
| Internal diameter n°1 | 30 mm |
| External diameter 1 (wheel) | 62 mm |
| Fitting position | Train arrière |
| Tightening torque 1 | 280 N-m |
| Weight | 0,87 kg |
OE Equivalents
Renault432000022RRenault432000023RDacia6001548986Renault8200381151Automotive Compatibility
Renault1919 2 => -Right,LeftRenault19 II19 II => RearRight,LeftRenault19 II Chamade19 II Chamade => RearRight,LeftRenault99 => RearRight,LeftRenaultCAPTUR ICAPTUR I => RearLeft,RightRenaultCLIO IICLIO II => -Right,LeftRenaultCLIO IICLIO II => RearRight,LeftRenaultCLIO IVCLIO IV => -Gauche,DroitRenaultCLIO IVCLIO IV => -Left,RightRenaultCLIO IVCLIO IV => -Right,LeftRenaultCLIO IVCLIO IV => RearLeft,RightRenaultCLIO IVCLIO IV => RearRight,LeftRenaultCLIO IV Hatchback VanCLIO IV Hatchback Van => RearLeft,RightRenaultClioClio => -Right,LeftRenaultClioClio => RearLeft,RightRenaultClioClio => RearRight,LeftRenaultDOKKERDOKKER => RearRight,LeftRenaultDusterDuster => RearLeft,RightRenaultDusterDuster => RearRight,LeftRenaultKangooKANGOO II10/2007 => 10/2010RearDroit,GaucheRenaultKangooKANGOO II10/2007 => 10/2010RearGauche,DroitRenaultKangooKANGOO II10/2007 => 10/2010RearLeft,RightRenaultLOGAN/STEPWAYLOGAN/STEPWAY => RearLeft,RightRenaultLOGAN/STEPWAYLOGAN/STEPWAY => RearRight,LeftRenaultLOGAN/STEPWAY IILOGAN/STEPWAY II => RearLeft,RightRenaultLoganLogan => RearLeft,RightRenaultMEGANE IMEGANE I => RearRight,LeftRenaultMeganeMegane => RearRight,LeftRenaultMeganeMegane => Train arrièreDroit,GaucheRenaultSanderoSANDERO I => RearRight,LeftRenaultSandero StepwaySandero Stepway => RearRight,LeftRenaultTHALIA IIITHALIA III => RearRight,LeftRenaultTHALIA SYMBOLTHALIA SYMBOL => RearRight,LeftRenaultTWIZYTWIZY => RearRight,LeftRenaultTWIZYTWIZY => Train arrièreGauche,DroitRenaultZOEZOE => -Gauche,DroitRenaultZOEZOE => -Left,RightRenaultZOEZOE => RearLeft,RightRenaultZOEZOE => RearRight,LeftRenaultZOEZOE I => -Right,LeftRenaultZOEZOE I => Train arrièreRight,LeftRenaultZOEZOE II => RearRight,Left