
Reference R157.22
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R154.01 - SNR
This kit contains the following reference(s)
- GB40997S02
- Ring
- Nut (x3)
- Suspension nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,829 kg |
Bearing type | GB |
Tightening torque 2 | 60 N-m |
Tightening torque 1 | 200 N-m |
Fitting position | Avant gauche |