
Reference R157.40
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XBGB 40536 R02
- Screw (x5)
- Miscellaneous
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With integrated sensor ring | 1 |
Weight | 1,675 kg |
Number of holes | 4 |
Width 1 | 40 mm |
Internal diameter n°1 | 45 mm |
External diameter 1 | 84 mm |
Nb of poles | 48 |
Bearing type | BGB |
Fitting position | Avant gauche |