
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XBGB 40536 R02
- Miscellaneous
- Screw (x5)
Documentation
Product information
| CHARACTERISTICS | | Width 1 | 40 mm |
| Internal diameter n°1 | 45 mm |
| Weight | 1,698 kg |
| External diameter 1 (wheel) | 84 mm |
| Nb of poles (heavy duty/wheel/cvj) | 48 |
| With integrated sensor ring | 1 |
| Car rim number of holes | 4 |
OE Equivalents
Audi4E0407625EAudi4E0498625AAudi4E0598625AAutomotive Compatibility
AudiA6A609/2008 => 07/2011RearLeft,RightAudiA6A6 III09/2008 => 07/2011RearLeft,RightAudiA6A6 III09/2008 => 07/2011RearRight,LeftAudiA8A806/2003 => 05/2005Rear,FrontLeft,RightAudiA8A806/2003 => 12/2017RearLeft,RightAudiA8 D3A8 D3 => Train arrièreDroit,GaucheAudiA8 D4A8 D4 => -Gauche,DroitAudiA8A8 II10/2002 => 03/2014RearLeft,RightAudiA8A8 II10/2002 => 03/2014RearRight,LeftAudiA8A8 III10/2009 => 12/2017RearLeft,RightAudiA8A8 III10/2009 => 12/2017RearRight,Left