
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Bearing type | XGB |
| Fitting position | Avant gauche |
| Width 1 | 37 mm |
| Internal diameter n°1 | 41 mm |
| Weight | 0,878 kg |
| External diameter 1 (wheel) | 80 mm |
| With integrated sensor ring | 1 |
OE Equivalents
Alfa Romeo, Fiat, Lancia0046512972Alfa Romeo0060815378Alfa Romeo0060815903Lancia, Fiat, Alfa Romeo0071714462Alfa Romeo, Lancia, Fiat46783975Automotive Compatibility
Alfa Romeo145145 102/1999 => 05/2001FrontLeft,RightAlfa Romeo145145 202/1999 => 05/2001FrontLeft,RightAlfa Romeo146146 102/1999 => 05/2001FrontLeft,RightAlfa Romeo146146 202/1999 => 05/2001FrontRight,LeftAlfa RomeoGTVGTV II02/1995 => 01/2003FrontLeft,RightAlfa RomeoGTVGTV II01/1997 => 01/2003FrontRight,LeftAlfa RomeoGTVGTV III => FrontRight,LeftAlfa RomeoGTVGTV III05/2002 => 01/2003FrontLeft,RightAlfa RomeoSPIDERSPIDER01/1995 => 01/2003FrontRight,LeftAlfa RomeoSPIDERSPIDER II => FrontRight,LeftFiatBravoBRAVO I => FrontRight,LeftFiatMAREAMAREA06/1996 => 08/2002FrontLeft,RightFiatMAREAMAREA06/1996 => 08/2002FrontRight,LeftFiatMarea - 1852401 SaloonMarea - 1852401 Saloon => FrontLeft,RightFiatMarea - 1852461 SaloonMarea - 1852461 Saloon => FrontLeft,RightFiatMarea S.W./Weekend - 1857400 EstateMarea S.W./Weekend - 1857400 Estate => FrontLeft,RightFiatMarea S.W./Weekend - 1859460 EstateMarea S.W./Weekend - 1859460 Estate => FrontLeft,RightLanciaKAPPAKAPPA => FrontLeft,RightLanciaKAPPAKAPPA09/1994 => 09/2001FrontRight,LeftLanciaLYBRALYBRA08/1999 => 11/2006FrontLeft,RightLanciaLYBRALYBRA08/1999 => 11/2006FrontRight,Left