
Reference R159.08
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- 10R.32005.V.C12.UA
- 10R.320/32C
- Seal (x2)
- Nut
- Washer
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 25 mm |
Bearing type | EC |
Internal diameter n°1 | 32 mm |
Width 1 | 17 mm |
Width 2 | 15 mm |
External diameter 1 | 58 mm |
External diameter 2 | 47 mm |
Weight | 0,415 kg |