
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Bearing type | TGB |
| Width 1 | 58 mm |
| Internal diameter n°1 | 32 mm |
| Weight | 1,805 kg |
| Fitting position | Train arrière |
| Car rim number of holes | 4 |
| External diameter 1 (wheel) | 129 mm |
OE Equivalents
Citroen3748.15Citroen95619162Automotive Compatibility
CitroenBXBX => --CitroenBXBX => RearLeft,RightCitroenBXBX => RearRight,LeftCitroenC15C15 => --CitroenC15C15 => RearRight,LeftCitroenC15C1509/1984 => 01/2001RearLeft,RightCitroenC15 Box Body/MPVC15 Box Body/MPV => RearRight,LeftCitroenC15 Box Body/MPVC15 Box Body/MPV => Train arrièreGauche,DroitCitroenC15 Platform/ChassisC15 Platform/Chassis => Train arrièreDroit,GaucheCitroenXantiaXANTIA 1 => --CitroenXantiaXANTIA 1 => RearLeft,RightCitroenXantiaXANTIA 1 => RearRight,LeftCitroenXantiaXANTIA 2 => RearLeft,RightCitroenXantiaXANTIA 202/1993 => 04/1995RearRight,LeftCitroenXantiaXantia => RearLeft,RightCitroenXantia - X1RFX/X2RFXM HatchbackXantia - X1RFX/X2RFXM Hatchback => Train arrièreGauche,DroitCitroenXantia - X2RFVM HatchbackXantia - X2RFVM Hatchback => Train arrièreDroit,GauchePeugeot30530507/1982 => 05/1990RearLeft,RightPeugeot30530507/1982 => 05/1990Train arrièreDroit,GauchePeugeot305305 207/1982 => 05/1990RearLeft,RightPeugeot305305 207/1982 => 05/1990RearRight,LeftPeugeot405405 => RearLeft,RightPeugeot405 - 4BRFT2 Saloon405 - 4BRFT2 Saloon => RearLeft,RightPeugeot405405 1 => RearLeft,RightPeugeot405405 1 => RearRight,LeftPeugeot405405 2 => --Peugeot405405 2 => RearLeft,RightPeugeot405405 2 => RearRight,LeftPeugeot405 I405 I => RearRight,Left