
Reference R160.33
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XHGB 41232 R01
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With integrated sensor ring | 1 |
Weight | 3,426 kg |
Number of fixings wheel side | 4 |
Number of fixings hub side | 5 |
Bearing type | HGB |
Tightening torque 3 | 70 N-m |
Tightening torque 4 | 45 N-m |
Tightening torque 2 | 90 N-m |
Width 1 | 76 mm |
Tightening torque 1 | 150 N-m |
Tightening torque 5 | 300 N-m |
External diameter 1 | 135 mm |
Fitting position | Avant gauche |