
R161.22 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Nut (x2)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Car rim number of holes | 4 |
| Bearing type | TGB |
| Fitting position | Arrière gauche |
| External diameter 1 (wheel) | 136 mm |
| Internal diameter n°1 (wheel) | 30 mm |
| Width 1 (wheel) | 66 mm |
| Weight | 1,949 kg |
OE Equivalents
RoverGHB372RoverGHK1401RoverGHK1596Automotive Compatibility
MGMGMG => RearRight,LeftMGMG ZS SUVMG ZS SUV => RearDroit,GaucheRover20020003/1991 => 02/1996RearLeft,RightRover200200 I09/1989 => 10/1999RearLeft,RightRover200200 II09/1992 => 10/1999RearLeft,RightRover200 SERIES200 SERIES09/1989 => 10/1999RearLeft,RightRover252502/2001 => 06/2004RearLeft,RightRover2525 111/1999 => 03/2005RearLeft,RightRover2525 211/1999 => 03/2005RearLeft,RightRover400400 => RearRight,LeftRover40040002/1990 => 09/1997RearLeft,RightRover400400 I02/1990 => 03/1995RearLeft,RightRover400400 II03/1990 => 02/2000RearLeft,RightRover400 SERIES400 SERIES10/1991 => 08/1992RearLeft,RightRover4545 112/1999 => 03/2005RearLeft,RightRover4545 212/1999 => 03/2005RearLeft,RightRoverSTREETWISESTREETWISE07/2003 => 03/2005RearLeft,RightRoverSTREETWISESTREETWISE08/2003 => 03/2005Train arrièreDroit,Gauche