
Reference R162.50
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Screw (x4)
- Nut
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | XHGB |
| Fitting position | Avant gauche |
| With integrated sensor ring | 1 |
| External diameter 1 (wheel) | 137 mm |
| Width 1 (wheel) | 68 mm |
| Number of fixings hub side | 4 |
| Tightening torque 1 | 182 N-m |
| Weight | 2,991 kg |