
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings (x2)
- Screw (x4)
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | XHGB |
| Width 1 | 87 mm |
| Fitting position | Train arrière |
| With integrated sensor ring | 1 |
| External diameter 1 (wheel) | 137 mm |
| Tightening torque 1 | 56 N-m |
| Weight | 3,078 kg |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 4 |
| Hole bore | 12 mm |