
Reference R165.26
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Screw
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Clamp fitting | 4 |
Car rim number of holes | 5 |
Bearing type | HGB |
Internal diameter n°1 | 28 mm |
Hole bore | 12 mm |
External diameter 1 | 136 mm |
Width 1 | 82 mm |
Fitting position | Avant gauche |
Weight | 3,379 kg |