
Reference R165.27
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Screw (x5)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant droit |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |
| Bearing type | HGB |
| Weight | 3,541 kg |
OE Equivalents
Volvo274298Volvo9173991Automotive Compatibility
VolvoS60S60 => FrontRightVolvoS60S6003/2005 => 02/2009FrontLeft,RightVolvoS60S60 I07/2000 => 02/2009FrontRightVolvoS80S80 => FrontGauche,DroitVolvoS80S80 => FrontRightVolvoS80S80 => FrontRight,LeftVolvoS80S8003/2000 => 11/2003FrontLeft,RightVolvoS80S80 I05/1998 => 01/2006FrontLeft,RightVolvoS80S80 I05/2001 => 01/2006FrontRight,LeftVolvoS80S80 I05/2001 => 01/2006Train avantDroit,GaucheVolvoS80S80 I08/2001 => 01/2006Train avantGauche,DroitVolvoS80S80 I06/2003 => 01/2006FrontDroit,GaucheVolvoV70V7008/2005 => 02/2007FrontGauche,DroitVolvoV70V70 I12/1999 => 03/2007FrontRightVolvoXC70XC70 I07/2002 => 02/2007FrontRight