
R165.36 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| With integrated sensor ring | 1 |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |
| Weight | 3,575 kg |
OE Equivalents
Volvo31280051Automotive Compatibility
VOLVO (CHANGAN)S40S40 => RearLeft,RightVolvoC30-32-35C30-32-3511/2010 => 11/2013RearLeft,RightVolvoC30-32-35 C30C30-32-35 C30 109/2006 => 02/2010RearLeft,RightVolvoC30-32-35 C30C30-32-35 C30 109/2006 => 11/2012RearRight,LeftVolvoC30-32-35 C30C30-32-35 C30 2 => RearRight,LeftVolvoC30-32-35 C30C30-32-35 C30 209/2006 => 02/2010RearLeft,RightVolvoC70C70 II => RearRight,LeftVolvoC70C70 II12/2005 => 03/2010RearLeft,RightVolvoS40S40 II => RearLeft,RightVolvoS40S40 II02/2004 => 05/2012RearRight,LeftVolvoV50V50 1 => RearRight,LeftVolvoV50V50 112/2004 => 08/2010RearLeft,RightVolvoV50V50 2 => RearRight,LeftVolvoV50V50 202/2004 => 05/2012RearLeft,Right