
Reference R165.37
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Screw
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,858 kg |
Number of holes | 5 |
With integrated sensor ring | 1 |
Tightening torque 1 | 35 N-m |
Width 1 | 37 mm |
Tightening angle | 90 ° |
Bearing type | MGB |
External diameter 1 | 78 mm |
External diameter 2 | 131 mm |
Width 2 | 92 mm |