
Reference R165.41
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,029 kg |
External diameter 2 | 136 mm |
Bearing type | MGB |
Width 1 | 92 mm |
External diameter 1 | 82 mm |