
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 3,673 kg |
| Bearing type | HGB |
| Width 1 | 95 mm |
| Fitting position | Arrière gauche |
| With integrated sensor ring | 1 |
| External diameter 1 (wheel) | 150 mm |
OE Equivalents
Infiniti, Nissan43202-4GA0BNissan, Infiniti43202-JK00AInfiniti, Nissan43202-JK00BAutomotive Compatibility
InfinitiEX SERIESEX SERIES03/2008 => RearLeft,RightInfinitiFXFX06/2008 => RearLeft,RightInfinitiFX SERIESFX SERIES06/2008 => RearLeft,RightInfinitiG SERIESG SERIES11/2006 => 04/2014RearLeft,RightInfinitiG SERIESG SERIES09/2007 => 04/2014RearRight,LeftInfinitiMM02/2010 => 02/2013Train arrièreDroit,GaucheInfinitiM SERIESM SERIES02/2010 => 02/2013RearRight,LeftInfinitiM37M3712/2011 => 02/2013Train arrièreDroit,GaucheInfinitiQ50Q5005/2013 => RearLeft,RightInfinitiQ50Q5005/2013 => RearRight,LeftInfinitiQ60Q6005/2014 => RearRight,LeftInfinitiQ70Q7002/2013 => RearRight,LeftInfinitiQX70QX7007/2013 => --Nissan370Z370Z03/2009 => RearRight,LeftNissan370Z370Z03/2009 => Train arrièreRight,LeftNissan370Z370Z10/2009 => RearLeft,RightNissan370Z370Z10/2009 => Train arrièreDroit,GaucheNissan370Z Coupe370Z Coupe => Train arrièreLeftNissan370Z Roadster370Z Roadster => RearLeft