
Reference R169.08
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Seals set
- Pin
- Ring
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 (wheel) | 38 mm |
| Width 1 (wheel) | 33 mm |
| Width 2 (wheel) | 36 mm |
| Fitting position | Avant gauche |
| External diameter 1 (wheel) | 74 mm |
| Weight | 0,748 kg |
| Bearing type | GB |
OE Equivalents
Toyota90369-38003Automotive Compatibility
ToyotaCALDINACALDINA => FrontLeft,RightToyotaCamryCAMRY I => FrontLeft,RightToyotaCAMRY LiftbackCAMRY Liftback => FrontRight,LeftToyotaCarinaCARINA III_VI05/1988 => 10/1992FrontLeft,RightToyotaCarinaCARINA II_V11/1987 => 02/1992FrontLeft,RightToyotaCarinaCARINA I_IV08/1983 => 02/1992FrontLeft,RightToyotaCelicaCELICA I07/1985 => 07/1989FrontLeft,RightToyotaCelicaCELICA II07/1985 => 07/1989FrontLeft,RightToyotaCelicaCELICA III09/1987 => 07/1989FrontLeft,RightToyotaCelicaCELICA IV10/1993 => 06/1999FrontRight,LeftToyotaCelicaCELICA IV01/1994 => 05/1996FrontLeft,RightToyotaCOROLLACOROLLA => FrontRight,LeftToyotaCOROLLACOROLLA04/1983 => 08/1987FrontLeft,RightToyotaCOROLLA FX CompactCOROLLA FX Compact => Train avantRight,LeftToyotaCOROLLA LiftbackCOROLLA Liftback => Train avantLeft,RightToyotaCOROLLACOROLLA V04/1983 => 08/1987FrontLeft,RightToyotaCOROLLACOROLLA VI04/1983 => 08/1987FrontLeft,RightToyotaCamryCamry => FrontLeft,RightToyotaCarinaCarina => FrontLeft,RightToyotaCelicaCelica => FrontLeft,RightToyotaCoronaCorona => FrontLeft,RightToyotaRAV4RAV4 I => FrontRight,Left