
Reference R169.11
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R169.45 - SNR
This kit contains the following reference(s)
- Unit wheel bearings
- Ring
- Seal (x2)
- Pin
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,598 kg |
Width 1 | 30 mm |
Bearing type | GB |
Internal diameter n°1 | 35 mm |
Width 2 | 33 mm |
External diameter 1 | 68 mm |
Fitting position | Avant droit |