
Reference R169.19
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Pin
- Ring
- Seals set
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,6 kg |
Width 1 | 30 mm |
Bearing type | GB |
Internal diameter n°1 | 35 mm |
Width 2 | 33 mm |
External diameter 1 | 68 mm |