
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Ring
- Nut
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | GB |
| Fitting position | Avant gauche |
| Weight | 1,1 kg |
| External diameter 1 (wheel) | 84 mm |
| Internal diameter n°1 (wheel) | 45 mm |
| Width 1 (wheel) | 45 mm |
OE Equivalents
Toyota9008036193Toyota90363-W0001Toyota, Lexus90369-45003Toyota90369-45005Automotive Compatibility
LexusESES => FrontDroit,GaucheLexusESES => FrontGauche,DroitLexusESES => FrontLeft,RightLexusESES => FrontRight,LeftLexusESES => Train avantGauche,DroitLexusRXRX => FrontRight,LeftLexusRXRX => Train avantGauche,DroitLexusRXRX02/2005 => 11/2008Train avantDroit,GaucheLexusRXRX II => Train avantGauche,DroitToyotaALPHARD IALPHARD I => Train avantGauche,DroitToyotaAURIONAURION => FrontRight,LeftToyotaAVENSISAVENSIS II03/2005 => 10/2008FrontRight,LeftToyotaAlphardAlphard => FrontLeft,RightToyotaAvalonAvalon => FrontRight,LeftToyotaCamryCAMRY IV06/2003 => 12/2005FrontLeft,RightToyotaCAMRY SaloonCAMRY Saloon => FrontRight,LeftToyotaCAMRY SaloonCAMRY Saloon => Train avantGauche,DroitToyotaCorollaCOROLLA II01/2004 => 01/2009FrontRight,LeftToyotaCamryCamry => FrontRight,LeftToyotaCamryCamry06/2003 => FrontLeft,RightToyotaHIGHLANDER / KLUGERHIGHLANDER / KLUGER => Train avantGauche,DroitToyotaHarrierHarrier => FrontDroit,GaucheToyotaHarrierHarrier => FrontRight,LeftToyotaPREVIA IIPREVIA II01/2000 => 12/2005FrontRight,LeftToyotaPREVIA IIPREVIA II01/2001 => 12/2005FrontLeft,RightToyotaSOLARA ConvertibleSOLARA Convertible => Train avantGauche,DroitToyotaSOLARA CoupeSOLARA Coupe => -Gauche,DroitToyotaSOLARA CoupeSOLARA Coupe => Train avantGauche,DroitToyotaSOLARA CoupeSOLARA Coupe => Train avantLeft,RightToyotaSiennaSienna => -Gauche,Droit