
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings
- Screw (x4)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| Weight | 3,235 kg |
| Fitting position | Arrière gauche |
| With integrated sensor ring | 1 |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |
OE Equivalents
Toyota42450-02060Toyota42450-13010Toyota4245002080Toyota4245002081TOYOTA (FAW)4245002090Toyota4245002100Toyota4245012050Toyota4245012080Toyota4245012081Automotive Compatibility
ToyotaCOROLLA EstateCOROLLA Estate => RearLeft,RightToyotaCorollaCOROLLA I10/2001 => 04/2004RearRight,LeftToyotaCorollaCOROLLA IX10/2001 => 04/2004RearRight,LeftToyotaCorollaCOROLLA IX10/2001 => 01/2007RearLeft,RightToyotaCOROLLA SaloonCOROLLA Saloon => RearLeftToyotaCOROLLA SaloonCOROLLA Saloon => RearLeft,RightToyotaCorollaCorolla => RearGaucheToyotaCorolla Fielder - ZZE122 EstateCorolla Fielder - ZZE122 Estate => RearLeft,RightToyotaPriusPRIUS I04/2000 => 06/2003RearLeft,RightToyotaPRIUS SaloonPRIUS Saloon => RearLeft