
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R169.86 - SNR
This kit contains the following reference(s)
- Unit wheel bearings
- Suspension nut (x4)
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | HFC |
| Width 1 | 105 mm |
| Weight | 3,79 kg |
| With integrated sensor ring | 1 |
| Fitting position | Arrière gauche |
| External diameter 1 (wheel) | 135 mm |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |