
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings
- Nut
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | HGB |
| Fitting position | Train avant |
| Width 1 | 100 mm |
| Internal diameter n°1 | 27 mm |
| External diameter 1 (wheel) | 124 mm |
| Weight | 2,815 kg |