
R170.12 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Arrière droit |
| External diameter 1 (wheel) | 50 mm |
| External diameter 2 (wheel) | 39 mm |
| Internal diameter n°1 (wheel) | 26 mm |
| Internal diameter 2 (wheel) | 17 mm |
| Width 1 (wheel) | 14 mm |
| Width 2 (wheel) | 13 mm |
| Weight | 0,272 kg |
OE Equivalents
MazdaB002-33-047MazdaB002-33-075KiaKKY01-33-047KiaKKY01-33-075Automotive Compatibility
KiaAVELLAAVELLA11/1998 => 11/1999RearLeft,RightKiaAVELLAAVELLA11/1998 => 11/1999RearRight,LeftKiaPRIDE SaloonPRIDE Saloon => Train arrièreDroit,GaucheKiaPridePride => RearGauche,DroitKiaPridePride09/1987 => 06/2000RearRight,LeftKiaPridePride09/1994 => 06/2000RearLeft,RightKiaRioRIO I06/2000 => 04/2005RearLeft,RightMazda12112112/1987 => 09/1990RearLeft,RightMazda121121 I12/1987 => 09/1990RearLeft,RightMazda121121 I12/1987 => 09/1990Train arrièreRight,LeftMazda323323 I11/1976 => 04/1981FrontLeft,RightMazda323323 II04/1978 => 04/1981FrontLeft,RightMazda323323 II07/1980 => 07/1984RearLeft,RightMazda323323 II07/1980 => 07/1984RearRight,LeftMazda62662610/1982 => 09/1987RearLeft,RightMazda626626 II10/1982 => 08/1987RearRight,LeftMazda626626 II10/1982 => 09/1987RearLeft,Right