
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Width 1 | 19 mm |
| Internal diameter n°1 | 40 mm |
| Weight | 0,52 kg |
| Fitting position | Arrière gauche |
| Bearing type | EC |
| External diameter 1 (wheel) | 80 mm |
Automotive Compatibility
MitsubishiDelicaDelica => Train arrièreGauche,DroitMitsubishiLL10/1986 => 09/1992RearLeft,RightMitsubishiL 300 III BusL 300 III Bus => RearRight,LeftMitsubishiL 300 III VanL 300 III Van => RearRight,LeftMitsubishiL200L200 => RearRight,LeftMitsubishiL200L20010/1986 => 11/2007RearLeft,RightMitsubishiL200L20005/1994 => 11/2007Train arrièreDroit,GaucheMitsubishiL200L20006/2001 => 11/2007RearDroit,GaucheMitsubishiL200 - K24T Pick up TruckL200 - K24T Pick up Truck => RearLeft,RightMitsubishiL200 - K34T Pick up TruckL200 - K34T Pick up Truck => RearGauche,DroitMitsubishiL200 - K34T/K74T Pick up TruckL200 - K34T/K74T Pick up Truck => RearLeft,RightMitsubishiL200 - K74T Pick up TruckL200 - K74T Pick up Truck => RearLeft,RightMitsubishiL200L200 I => RearRight,LeftMitsubishiL200L200 I10/1989 => 11/2007RearLeft,RightMitsubishiL200L200 II03/1998 => 11/2007RearLeft,RightMitsubishiL300L300 => RearRight,LeftMitsubishiL300L30010/1986 => 03/2000RearLeft,RightMitsubishiL400L40011/1994 => 02/2001RearLeft,RightMitsubishiPajeroPAJERO I12/1982 => 04/1999RearLeft,RightMitsubishiPAJERO IIPAJERO II05/1994 => 04/1999RearLeft,RightMitsubishiPajero Sport - K86W MK I Terrain Cab wagon closedPajero Sport - K86W MK I Terrain Cab wagon closed => RearLeft,RightMitsubishiSPACE GEARSPACE GEAR11/1994 => 10/1998RearLeft,Right