
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Pin
- Unit wheel bearings
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,283 kg |
Internal diameter n°1 | 29 mm |
Bearing type | BGB |
External diameter 1 | 143 mm |
Width 1 | 73 mm |
Fitting position | Avant gauche |