
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Nut
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | TGB |
| With encoder with gear | 1 |
| Width 1 | 88 mm |
| Internal diameter n°1 | 27 mm |
| Weight | 1,9 kg |
| Fitting position | Arrière gauche |
| External diameter 1 (wheel) | 125 mm |
| Car rim number of holes | 4 |