
Reference R173.52
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- HUB111-4
- Pin
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,295 kg |
Number of holes | 4 |
Width 1 | 49 mm |
Bearing type | BGB |
External diameter 1 | 122 mm |
Fitting position | Arrière gauche |