
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Bearing type | TGB |
| Width 1 | 66 mm |
| Internal diameter n°1 | 30 mm |
| External diameter 1 (wheel) | 136 mm |
| Car rim number of holes | 4 |
| Weight | 1,9 kg |
OE Equivalents
Honda42200-SE0-004Honda42200-SE0-008Honda42200-SE0-955Honda42200-SE0-956Honda42200-SE0-J01Honda42200-SE0-J02Honda42200-SK3-E01Honda42200-SR3-A02Honda42200-SR3-A04Honda42200-SR3-A05Honda42200-SR3-A06Honda42200-ST3-E01Automotive Compatibility
HondaACCORD IIIACCORD III => RearRight,LeftHondaACCORD IIIACCORD III09/1985 => 07/1989RearLeft,RightHondaACCORD IIIACCORD III09/1985 => 07/1989Train arrièreDroit,GaucheHondaACCORD IIIACCORD III09/1985 => 07/1989Train arrièreGauche,DroitHondaACCORD III AerodeckACCORD III Aerodeck => Train arrièreGauche,DroitHondaAccordAccord => RearRight,LeftHondaAccordAccord09/1985 => 07/1989RearLeft,RightHondaCIVICCIVIC => RearGauche,DroitHondaCIVICCIVIC08/1991 => 05/1993RearLeft,RightHondaCIVICCIVIC IV10/1987 => 08/1991RearLeft,RightHondaCIVICCIVIC V => -Left,RightHondaCIVICCIVIC V => RearRight,LeftHondaCIVICCIVIC V08/1991 => 08/1995RearLeft,RightHondaCIVIC V SaloonCIVIC V Saloon => RearRight,LeftHondaCIVICCIVIC VI => RearLeft,RightHondaCIVICCIVIC VI => RearRight,LeftHondaCIVIC VI HatchbackCIVIC VI Hatchback => RearRight,LeftHondaCIVIC VI SaloonCIVIC VI Saloon => Train arrièreRight,LeftHondaCONCERTOCONCERTO09/1989 => 08/1995RearLeft,RightHondaCONCERTOCONCERTO09/1989 => 08/1995RearRight,LeftHondaCRXCRX => -Droit,GaucheHondaCRXCRX III02/1992 => 11/1998RearLeft,RightHondaCRXCRX III06/1995 => 11/1998RearRight,Left