
Reference R177.39
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Ring
- Unit wheel bearings
- Nut
- Seal (x2)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,63 kg |
Bearing type | GB |
Width 1 | 33 mm |
External diameter 1 | 68 mm |