
Reference R177.45
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Nut
- Ring
- Seal
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External diameter 1 (wheel) | 61 mm |
| Internal diameter n°1 (wheel) | 34 mm |
| Width 1 (wheel) | 40 mm |
| Fitting position | Avant gauche |
| Weight | 0,461 kg |