
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
- Screw (x4)
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | | Width 1 | 130 mm |
| With integrated sensor ring | 1 |
| Weight | 3,18 kg |
| Fitting position | Arrière gauche |
| External diameter 1 (wheel) | 140 mm |
| Car rim number of holes | 4 |
| Clamp fitting | 4 |
OE Equivalents
Hyundai, Kia52750-1C100Automotive Compatibility
HYUNDAI (BEIJING)ACCENTACCENT10/2004 => 12/2009RearRight,LeftHyundaiAccentACCENT III10/2004 => 01/2012RearRight,LeftHyundaiAccentACCENT III10/2009 => 01/2012RearLeft,RightHyundaiGETZGETZ => RearLeftHyundaiGETZGETZ 108/2002 => 12/2009RearLeft,RightHyundaiGETZGETZ 208/2005 => 12/2009RearLeft,RightHyundaiGETZGETZ 208/2005 => 12/2009RearRight,LeftHyundaiHB20 - HB HatchbackHB20 - HB Hatchback => RearLeft,RightHyundaiHB20 - HB HatchbackHB20 - HB Hatchback => Train arrièreDroit,GaucheHyundaiHB20 - HB HatchbackHB20 - HB Hatchback => Train arrièreLeft,RightHyundaiHB20S - HBS SaloonHB20S - HBS Saloon => RearGauche,DroitHyundaiHB20S - HBS SaloonHB20S - HBS Saloon => RearLeft,RightHyundaiHB20S - HBS SaloonHB20S - HBS Saloon => Train arrièreLeft,RightHyundaiI10I10 => RearGauche,DroitHyundaiI20I20 => RearRight,LeftHyundaii10 Ii10 I => RearRight,LeftHyundaii10 Ii10 I10/2004 => RearLeft,RightHyundaii10 IIi10 II10/2004 => 12/2009RearRight,LeftHyundaii20 Ii20 I10/2004 => RearLeft,RightHyundaii20 Ii20 I09/2008 => 10/2014RearRight,LeftKIA (DYK)RIORIO10/2004 => 12/2009RearRight,LeftKiaPicantoPICANTO I12/2003 => RearRight,LeftKiaPicantoPICANTO I10/2009 => RearLeft,RightKiaRIO IIRIO II => Train arrièreGaucheKiaRIO IIRIO II05/2005 => RearLeft,RightKiaRIO IIRIO II05/2005 => RearRight,LeftKiaRIO II SaloonRIO II Saloon => RearGauche