
R186.10 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| Fitting position | Arrière gauche |
| With integrated sensor ring | 1 |
| Number of fixings hub side | 5 |
| Weight | 3,226 kg |
| Number of fixings wheel side | 4 |
OE Equivalents
Citroen, Peugeot1606291880Mitsubishi3785A086Automotive Compatibility
CitroenC-CROSSERC-CROSSER => RearRight,LeftCitroenC-CROSSERC-CROSSER12/2010 => 12/2010RearLeft,RightCitroenC4C402/2012 => 08/2015RearRight,LeftCitroenC4C402/2012 => 03/2017RearLeft,RightDodgeCALIBERCALIBER08/2006 => 05/2008RearLeft,RightJeepCOMPASSCOMPASS I08/2006 => 11/2010RearDroit,GaucheJeepCOMPASSCOMPASS I08/2006 => Train arrièreDroit,GaucheJeepCOMPASSCOMPASS I04/2011 => Train arrièreGauche,DroitJeepPATRIOTPATRIOT => RearLeftJeepPATRIOTPATRIOT 105/2007 => 02/2011Train arrièreDroit,GaucheJeepPATRIOTPATRIOT 205/2007 => 08/2010RearDroit,GaucheJeepPATRIOTPATRIOT 205/2007 => 08/2010Train arrièreDroit,GaucheMitsubishiASXASX => RearLeft,RightMitsubishiASXASX04/2010 => 05/2012Train arrièreLeft,RightMitsubishiASXASX I03/2010 => 05/2012RearLeft,RightMitsubishiLancerLANCER V_VIII => RearDroit,GaucheMitsubishiLancerLANCER V_VIII => Train arrièreGauche,DroitMitsubishiLancerLancer02/2007 => RearLeft,RightMitsubishiOUTLANDER IIOUTLANDER II07/2008 => 06/2012Train arrièreDroit,GaucheMitsubishiOUTLANDER IIOUTLANDER II05/2009 => 03/2012RearRight,LeftMitsubishiOUTLANDER IIOUTLANDER II05/2009 => 06/2012RearLeft,RightMitsubishiOutlanderOutlander => RearLeft,RightPeugeot4007400712/2010 => 11/2012RearDroit,GauchePeugeot4008400802/2012 => 03/2017Train arrièreDroit,GauchePeugeot4008400802/2012 => 03/2017Train arrièreGauche,Droit