
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| Fitting position | Train arrière |
| With integrated sensor ring | 1 |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |
| Weight | 3,335 kg |
Automotive Compatibility
ChryslerSEBRINGSEBRING => -Gauche,DroitChryslerSEBRINGSEBRING02/2007 => 02/2011RearLeft,RightChryslerSEBRINGSEBRING II => RearRight,LeftChryslerSEBRINGSEBRING II02/2007 => 02/2011RearLeft,RightCitroenC-CROSSERC-CROSSER => 09/2012RearRight,LeftCitroenC-CROSSERC-CROSSER12/2010 => 09/2012RearLeft,RightCitroenC4C4 => 09/2012RearRight,LeftCitroenC4C4 => 09/2012Train arrièreDroit,GaucheCitroenC4C402/2012 => 09/2012RearLeft,RightDodgeAvengerAvenger => RearRight,LeftDodgeAvengerAvenger => Train arrièreDroit,GaucheDodgeAvengerAvenger06/2007 => 10/2010RearDroit,GaucheDodgeAvengerAvenger06/2007 => 10/2010RearLeft,RightDodgeCALIBERCALIBER => -Right,LeftDodgeCALIBERCALIBER => RearRight,LeftDodgeCALIBERCALIBER08/2006 => 04/2011RearLeft,RightJeepCOMPASSCOMPASS => RearRight,LeftJeepCOMPASSCOMPASS I => -Gauche,DroitJeepCOMPASSCOMPASS I => Train arrièreGauche,DroitJeepPATRIOTPATRIOT 105/2007 => 08/2010RearGauche,DroitJeepPATRIOTPATRIOT 105/2007 => 08/2010RearLeft,RightJeepPATRIOTPATRIOT 205/2007 => 08/2010RearDroit,GaucheJeepPATRIOTPATRIOT 205/2007 => 08/2010RearRight,LeftMitsubishiASXASX => 09/2012RearRight,LeftMitsubishiASXASX => RearLeft,RightMitsubishiASXASX08/2012 => Train arrièreDroit,GaucheMitsubishiASXASX I03/2010 => 05/2012RearLeft,RightMitsubishiASXASX I03/2010 => 05/2012RearRight,LeftMitsubishiLANCER VIIILANCER VIII => RearLeft,RightMitsubishiLancerLANCER V_VIII => RearLeft,RightMitsubishiLancerLANCER V_VIII => RearRight,LeftMitsubishiLancerLancer => 09/2012Train arrièreGauche,DroitMitsubishiLancerLancer => Train arrièreDroit,GaucheMitsubishiLancerLancer06/2010 => Train arrièreLeft,RightMitsubishiLancer Sportback - CX4A MK VIII HatchbackLancer Sportback - CX4A MK VIII Hatchback => RearLeft,RightMitsubishiOUTLANDER IIOUTLANDER II05/2009 => 06/2012RearRight,LeftMitsubishiOUTLANDER IIOUTLANDER II06/2010 => 06/2012Train arrièreLeft,RightMitsubishiOUTLANDER IIIOUTLANDER III => 09/2012RearGauche,DroitMitsubishiOutlanderOutlander05/2009 => 06/2012RearLeft,RightMitsubishiOutlander - CW4W MK II Sport Utility VehicleOutlander - CW4W MK II Sport Utility Vehicle => RearLeft,RightPeugeot4007400712/2010 => 11/2012Train arrièreDroit,GauchePeugeot4008400802/2012 => 09/2012RearLeft,RightPeugeot4008400802/2012 => 03/2017Train arrièreDroit,GauchePeugeot4008400802/2012 => 03/2017Train arrièreGauche,Droit