
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Nut
- Cap
- Ring
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | | Height (Wheel) | 37 mm |
| Internal diameter n°1 | 25 mm |
| External diameter 1 (wheel) | 52 mm |
| Weight | 0,537 kg |
| Fitting position | Train arrière |
Automotive Compatibility
ChevroletAVEO / KALOS HatchbackAVEO / KALOS Hatchback => RearDroit,GaucheChevroletAVEO / KALOS SaloonAVEO / KALOS Saloon => RearGauche,DroitChevroletAveoAVEO I => -Right,LeftChevroletAveoAveo => RearRight,LeftChevroletKALOSKALOS => -Right,LeftChevroletKALOSKALOS => RearLeft,RightChevroletKALOSKALOS => RearRight,LeftChevroletSparkSPARK 111/2009 => 11/2015RearLeft,RightChevroletSparkSPARK 211/2009 => 11/2015RearLeft,RightDaewooSPARKSPARK 111/2009 => 11/2015RearLeft,RightDaewooSPARKSPARK 211/2009 => 11/2015RearLeft,Right