• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Wheel Bearing Kits

R200.01 - SNR

R200.01
Reference R200.01

NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:

  • An increasingly extensive range to meet all the needs of the market.
  • Kits comprising both bearings and the associated components for a complete and reliable replacement.
  • Original quality parts for guaranteed safety.

This kit contains the following reference(s)

  • Unit wheel bearings

Documentation

Product information

CHARACTERISTICS
Weight5,094 kg
External diameter 1 (wheel)160 mm
Width 1 (wheel)97 mm
Bearing typeHGB

Automotive Compatibility

BrandModelGenerationDatePositionLocationTeslaMODEL SMODEL S => FrontDroit,GaucheTeslaMODEL SMODEL S => FrontLeft,RightTeslaMODEL SMODEL S => FrontRight,LeftTeslaMODEL SMODEL S => Train avantLeft,RightTeslaMODEL SMODEL S => Train avantRight,LeftTeslaMODEL SMODEL S04/2013 => 01/2016Train avantDroit,Gauche