Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 5 mm |
D - External diameter | 10 mm |
C - Width of bearing, drawn cup or outer ring | 8 mm |
E - Upper roller diameter | 8 mm |
rs - Min fillet radius | 0,15 mm |
Lubrication hole on outer ring | Non/No |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,003 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 2,64 kN |
C0r - Static load rating | 2,19 kN |
N lim - Grease lubrication limit speed | 27000 tr/min |
N lim - Oil lubrication limit speed | 40000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
db - Shoulder diameter IR | 7,7 mm |
Da max - Max shoulder diameter OR | 8,8 mm |
Db - OR smooth shaft shoulder diameter | 5,3 mm |
ras max - Max shaft & housing fillet radius | 0,15 mm |