Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 40 mm |
Fw - Under rollers diameter | 22 mm |
C - Width of bearing, drawn cup or outer ring | 15,8 mm |
e - Inlet diameter of roller or washer | 28 mm |
R - Track roller radius | 500 mm |
Bearing with/without cage | Avec |
Precision class | P0 |
Mass | 0,094 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 10,4 kN |
C0r - Static load rating | 15,6 kN |
Track load capacity spherical outer ring | 3,85 kN |
N lim - Grease lubrication limit speed | 7000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |