Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 19 mm |
Fw - Under rollers diameter | 10 mm |
C - Width of bearing, drawn cup or outer ring | 11,8 mm |
e - Inlet diameter of roller or washer | 16 mm |
Bearing with/without cage | Avec |
Precision class | P0 |
Mass | 0,018 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 4,55 kN |
C0r - Static load rating | 4,25 kN |
Track load capacity cylindrical outer ring | 4,4 kN |
N lim - Grease lubrication limit speed | 10000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |