Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | NTN |
Fw - Under rollers diameter | 25 mm |
D - External diameter | 37 mm |
C - Width of bearing, drawn cup or outer ring | 17 mm |
rs - Min fillet radius | 0,3 mm |
Lubrication hole on outer ring | Oui/Yes |
k - Hole diameter | 2,5 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,055 kg |
PRODUCT PERFORMANCE | Cr - Dynamic load rating | 15,2 kN |
C0r - Static load rating | 19,9 kN |
Nlim - Grease lubrication limit speed | 8000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |
ABUTMENT | Da max - Max shoulder diameter OR | 28 mm |
Db max - Max OR shoulder diameter | 35 mm |
ras max - Max shaft & housing fillet radius | 0,3 mm |