Needle roller bearing, roller follower, with cage, separable, without inner ring, cylindrical outer ring
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 40 mm |
Fw - Under rollers diameter | 22 mm |
C - Width of bearing, drawn cup or outer ring | 15,8 mm |
E - Upper roller diameter | 29 mm |
Bearing with/without cage | Avec |
Precision class | P0 |
Mass | 0,088 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 19,5 kN |
C0r - Static load rating | 23,8 kN |
Track load capacity cylindrical outer ring | 12,7 kN |
Nlim - Grease lubrication limit speed | 6800 tr/min |
Nlim - Oil lubrication limit speed | 9000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |