Reference RNU.41200
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- RNU.41200
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,23 kg |
Internal diameter n°1 | 35 mm |
Gearbox code | ND0 |
External diameter 1 | 66 mm |
Width 1 | 16 mm |