
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FC210D1
- UC210D1
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| A - Housing height | 40 mm |
| Flange thickness (A1) | 28 mm |
| Distance from mounting surface to raceway (A2) | 10 mm |
| Centering height (A3) | 12 mm |
| Total height including pressed steel cover (A4) | 65,5 mm |
| Insert IR width (B) | 51,6 mm |
| Bore dia. (shaft diameter) | 50 |
| H3 - Centering dia | 110 mm |
| Pitch dia. of attachment bolt holes (J) | 138 mm |
| Distance of attachment bolt holes (FC2, FCX, FCG2) (J1) | 97,6 mm |
| Overall length (L) | 165 mm |
| Dia. of attachment bolt hole (N) | 16 mm |
| Distance IR face - middle of bearing raceway (S) | 19 mm |
| Distance between insert and press steel dust cover (t1) | 8 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 3,1 kg |