• Français
  • Italiano
  • Português do Brasil
  • Español
  • Deutsch
  • Polski
  • Русский
  • Türkçe
  • English

S60042RS - SNR

S60042RS

Stainless deep groove ball bearing, radial contact, Stainless pressed steel cage, contact seals on both sides

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter20 mm
D - External diameter42 mm
B - Bearing/Inner ring width12 mm
d1 - External diameter inner ring25 mm
D1 - Inner diameter outer ring37 mm
rs - Min fillet radius0,6 mm
Radial clearance classCN
Mass0,069 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load9,9 kN
C0 - Static load5,1 kN
Cu - Fatigue limit load0,23 kN
f0 - Coefficient13.9
N lim - Mechanical Limit Speed11000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)3,593 Hz
BPFI - Over rolling frequency on inner (60 rpm)5,407 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,759 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,38 Hz
FTF - Rotational frequency - cage (60 rpm)0,399 Hz
ABUTMENT
da min - Min shoulder diameter IR24 mm
da max - Max shoulder diameter IR25 mm
Da max - Max shoulder diameter OR38 mm
ra max - Max shaft & housing fillet radius0,6 mm
undefined